All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> FWG connector (Wire-to-Board)
Series Description
This is crimp style disconnectable connector with 0.5 mm pitch lock for high-speed transmission which can be chosen discrete wires, FPC or FFC depending on usage.
By assuming the use of multiple pieces of connector in the vicinity, prevention of mis-mating is provided by 4 kinds of key pattern in each circuit and 4 different colors of housing.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.5mm |
Current Rating | 0.3 A |
Voltage Rating | 50V |
Lock | Inner lock (Secure lock), Side lock (Secure lock) |
Mating assist | Keying |
Mating direction | Side entry |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Transmission/Electromagnetic characteristics | High-speed transmission |