All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> GERD connector
Series Description
In order to correspond to the high-density PC board designing, this GERD connector is designed as 1.25 mm pitch Dual row type connector. The full lineup of 10 to 40 circuits for top and side entry types is provided.
Its operability is very well, despite the small size connector with tin-plated.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.25mm |
Current Rating | 1.5 A (AWG #26) 1 A (AWG #28) 0.8 A (AWG #30) |
Voltage Rating | 50V |
Array (Insertion part) | Dual-row |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry, Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |