All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> GEZ connector
Series Description
GEZ connector has been developed for market of Pachislot, Pachinko Machine.
This connector contact is interchangeable with the Dual row type GEZD connector, and this low insertion force type contact enables connector mating operation easier.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.25mm |
Current Rating | 1.5 A (AWG #26) 1 A (AWG #28) 0.8 A (AWG #30) |
Voltage Rating | 50V |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry, Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |