All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> GH connector
Series Description
The GH series is a 1.25 mm pitch, wire-to-board connector with a secure locking function. It is suitable for internal connections in various electrical and electronic equipment for high density applications. Low insertion force contacts allow for ease of mating with a positive tactile clicking sensation, providing a highly reliable connection.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.25mm |
Current Rating | 1 A (AWG #26) |
Voltage Rating | 50V |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating assist | Keying |
Mating direction | Top entry, Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |
Standard | UL, CSA |