All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> GHD connector (Gold-plated)
Series Description
To meet the requirement of the high density mounting on PC board of flat panel TV, AV equipments etc., this connector is designed to the double-row type of 1.25 mm pitch. Its operability is very well, in spite of the small size.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.25mm |
Current Rating | 1 A (AWG #26) |
Voltage Rating | 50V |
Array (Insertion part) | Dual-row |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry, Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |
Standard | UL |