All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> JFA connector (Connectors for motor, M type)
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 5 A (J1700M,3 circuits,AWG #20) 7 A (J2700M,3circuits,AWG #20) 10 A (J3700M,3 circuits,AWG #16) |
Voltage Rating | 250V |
Mating direction | Top entry |
Standard | UL |
Wire drawer | Side |