All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> JFA connector J-PF3 press fit type
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 13 A (4 circuits,AWG #14) |
Voltage Rating | 250V |
Lock | Inner lock (Secure lock), Side lock (Secure lock) |
Mating assist | Keying |
Mating direction | Top entry |
PC board mounting | Press-fit |
Standard | UL |