All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> JFA connector J1000 Series (Wire-to-Board)
Series Description
Connectors for signal circuit or power supply circuit, applicable to the factory automation, heavy electric machinery, and other industrial equipment in general.
In spite of various kinds of housings available, their contacts are designed to be common.
The applicable tooling can be standardized.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.2mm |
Current Rating | 6.4 A (3 circuits,AWG #18) |
Voltage Rating | 125V (J1100 シリーズ) 250V (J1800 シリーズ) |
Connection variations (Compatibility | Wire-to-wire type available |
Lock | Inner lock (Secure lock), Center lock (Secure lock), Side lock (Secure lock) |
Mating assist | Keying |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole) |
Standard | UL |