All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> JFA connector J4000 Series (W to B 6.35 mm pitch)
Series Description
Compact and high current capacity connector. This connector realizes high-density mounting on PC board.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 6.35mm |
Current Rating | 20 A (3 circuits,AWG #12) |
Voltage Rating | 600V |
Lock | Inner lock (Secure lock), Side lock (Secure lock) |
Mating assist | Keying |
Mating direction | Side entry |
PC board mounting | DIP (Through-hole) |
Standard | UL |