All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> LBT connector A Type
Series Description
This connector is for connecting the lithium polymer battery or for connecting DC-IN, and has the sequence structure for connection to the power supply circuit in preference to connection to the signal circuit by dividing the signal circuit and power supply circuit clearly.
Moreover, this is the low profile connector (space saving) for applying the high current by adopting the heat radiation structure.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 8 A (Power supply circuit,AWG #20) 0.5 A (Signal circuit,AWG #28) |
Voltage Rating | 50V |
Hybrid | Hybrid (Power supply and Signal) |
Lock | Friction lock |
Mating direction | Side entry |
Others | Sequence |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Standard | UL |