All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> LC-L connector
Series Description
The LC connector is for the secondary power circuit used in the office automation equipment, such as the 3.5inch HDD and MO, including the DVD. This low-profile crimp type connector is designed to meet further miniaturization of the equipment. The Plug Housing can also be mated with our LC connector (top and side entry types) and the power connection part of the LK connector.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 5.08mm |
Current Rating | 5 A (AWG #20) |
Voltage Rating | 250V |
Mating direction | Top entry, Side entry |
Others | Crimping two wires at the same time |
PC board mounting | DIP (Through-hole) |
Qualitative features | Small and space saving, Low profile |