All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> NH connector
Series Description
This is a 2.5 mm pitch connector for connecting PC boards and wires, and consists of a contact, housing and header. There are three types of Header: top, side and bottom entry types, which allow wires to be drawn up, down, or parallel to the PC board by combining them.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.5mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 250V |
Lock | Friction lock |
Mating direction | Top entry, Side entry, Bottom entry |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA, TÜV |