All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> NSH connector (Potting type)
Series Description
This is a 1.0 mm pitch, wire-to-board, SMT connector designed for ingress protection against potting material on the PCB. This potting-compatible version of the NSH connector features a strong locking function and delivers a noticeable click feeling during insertion. Together with low-insertion force contacts, the NSH connector facilitates a reliable mating operation.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 1 A (AWG #28) |
Voltage Rating | 50V |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Mating direction | Side entry, Top entry |
Others | Suitable for potting process |
PC board mounting | SMT |
Standard | UL, CSA |