All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> PBD connector
Series Description
・Secure lock mechanism ・Sucking area on header
・High reliability contact ・Side entry dual-row type
・Applicator is interchangeable with those of the PHD connector contact.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 100V |
Array (Insertion part) | Dual-row |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating direction | Side entry |
PC board mounting | SMT |