All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> PHN connector (KR family)
Series Description
It is one of the 2.0 mm pitch KR family connectors. The header is shared with the PH connector, and also mates with the wire-to-wire adapter TR connector.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 2 A (AWG #24) |
Voltage Rating | 100V |
Connection variations (Compatibility | Compatible IDC connector available |
Lock | Friction lock |
Mating direction | Side entry, Top entry |
PC board mounting | DIP (Through-hole), SMT |
Standard | CSA, TÜV, UL |