All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> PID connector
Series Description
This PID connector is a 2.0 mm pitch box type wire-to-board connector with secure lock device, and it has the mechanism for detecting half mating, which is possible to judge electrically whether its state is the complete or incomplete mating by the circuit of detecting half mating provided at the part of connector.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 250V |
Array (Insertion part) | Dual-row |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Mating assist | Incomplete mating detection |
Mating direction | Top entry |
Others | Suitable for potting process |
PC board mounting | DIP (Through-hole) |
Retainer | Retainer |
Standard | UL |