All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> PJD connector
Series Description
This 2.0 mm pitch, dual-row, wire-to-board connector features a secure locking system and low insertion force contacts which allow for improved workability in equipment assembly lines. The mating lengths on the header side of the ground and signal/power pins are different in length to provide a mating phase differential of 2.4 mm. This enables a reliable sequence in the insertion and withdrawal process when connecting the header to the socket while improving circuit protection and safety of electronic equipment.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 250V |
Array (Insertion part) | Dual-row |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry |
Others | Sequence |
PC board mounting | DIP (Through-hole) |