All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> PNI connector (Wire-to-Board)
Series Description
This is a 2.0 mm pitch wire-to-board connector with a mechanism to prevent incomplete mating.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 100V |
Connection variations (Compatibility | Wire-to-wire type available |
Lock | Inner lock (Secure lock), Center lock (Secure lock), Inertia lock |
Mating direction | Top entry |
PC board mounting | DIP (Through-hole) |
Qualitative features | Low profile, Small and space saving |
Retainer | Retainer |
Standard | UL |