All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> PSI connector
Series Description
This PSI connector is designed for wire-to-board and wire-to-wire 4.0 mm pitch connector. Low insertion force type contact is adopted and it provides excellent operability.
This connector has the secure locking device that has the mechanism for preventing the inverse insertion.
By adopting key shape and multi colors of housing, prevention function of mis-mating is considered.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 4mm |
Current Rating | 12 A (2 circuits,AWG #16) |
Voltage Rating | 300V |
Connection variations (Compatibility | Wire-to-wire type available |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Mating assist | Keying |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA, TÜV |