All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> PSI connector (High Current Specification D Type)
Series Description
This is a board-to-wire connector. Low insertion force type contact is adopted and it provides excellent operability. This connector has the secure locking device that has the mechanism for preventing the inverse insertion.
The connector suitable for the large electric current was realized by using highly-conducting material.
By adopting key shape and multi colors of housing, prevention function of mis-mating with conventional PSI connector is considered.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 8mm |
Current Rating | 15 A (3 circuits without the 2nd pin) |
Voltage Rating | 600V |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA, TÜV |