All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> RE connector (Gold-plated)
Series Description
The RE connector is a highly reliable, low-cost, crimp style connector offered in wire-to-board configuration. It was developed for internal wiring in office automation (OA) equipment, including personal computers, office computers, computer peripherals as well as servers for computer networking. This connector is also suitable for various precision electronic equipment.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.54mm |
Current Rating | 2 A (AWG #24) |
Voltage Rating | 250V |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole) |
Qualitative features | Thin profile, Small and space saving |
Standard | UL, CSA |