All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> RTZ connector
Series Description
The RTZ connector is a drawer connector with floating mechanism which makes design of equipment easy. Correspond to the miniaturization of equipment by realizing the downsizing and the space saving with 1.5 mm pitch dual-row and the distance of 19.9 mm at the minimum between board and panel.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.5mm |
Current Rating | 2 A (AWG #24) |
Voltage Rating | 50V |
Array (Insertion part) | Dual-row |
Mating assist | Drawer connector |
Mating direction | Top entry |
Panel mounting | Screw fastening |
PC board mounting | Screw fastening, DIP (Through-hole) |
Qualitative features | Small and space saving |