All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> SFK connnector
Series Description
This SFK connector is a wire-to-board connector for connecting power supply and PCB and withstands high voltage.
It is used for power supply of LED backlight in Liquid Crystal Display Television set.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.8mm |
Current Rating | 4 A (AWG #22) |
Voltage Rating | 350V |
Application | LED lighting |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating direction | Side entry |
Others | Halogen-free |
PC board mounting | SMT |
Standard | UL |