All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> SH connector
Series Description
The SH is the worlds first 1.0 mm pitch crimp style connector. It features a compact, low profile design in a wire-to-board configuration. Its unique contact engagement with the housing lance provides excellent performance in the contact insertion process when using smaller diameter wires. In addition, with a high-pressure contact design, the SH contact demonstrates excellent contact reliability providing an assured connection.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 1 A (AWG #28) |
Voltage Rating | 50V |
Connection variations (Compatibility | Compatible IDC connector available |
Lock | Friction lock |
Mating direction | Top entry, Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |
Standard | UL, CSA |