All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> SHLD connector
Series Description
Developed for PDP, LCD or small electronics equipment. This is a dual-row small crimp type connector with a secure locking system or without-designed for different applications. The PC board layout is compatible with that of existing SHD connector, which allows for replacement of the above existing connector.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 1 A (AWG #28) |
Voltage Rating | 50V |
Array (Insertion part) | Dual-row |
Lock | Outer lock (Secure lock), Side lock (Secure lock) |
Mating direction | Top entry, Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |
Standard | UL |