All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> SHLV connector
Series Description
This is a wire-to-board connector for LVDS (Low Voltage Differential Signaling) interfaces inside digital display devices such as liquid crystal monitors and flat-screen TVs, which has excellent workability and robustness. It can also be used in general circuits as multi-circuit connector with compact and space-saving.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 1 A (AWG #28) |
Voltage Rating | 30V |
Array (Insertion part) | Dual-row |
Lock | Outer lock (Secure lock), Side lock (Secure lock) |
Mating direction | Top entry, Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |
Standard | UL |
Transmission/Electromagnetic characteristics | High-speed transmission |