All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board Board-in type) >Product Series >> SIN connector
Series Description
It is time consuming to directly solder the many wires that are required on densely packed printed circuit boards. The SIN connector is crimped to a wire, inserted into a hole in a printed circuit board, then soldered. Solderability is enhanced because solder does not enter the wire, thus ensuring a safe and secure connection.This connector is ideal for permanent connection of jumper wires onto a printed circuit board or for connection to external circuits.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating |
Voltage Rating |
Standard | UL, CSA |
Wire drawer | Top |