All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> SPF connector
Series Description
This connector is used with 2.36 mm diameter GT pins. The SPF connector has a large contact area, withstands stress caused by repeated insertions and removals, and provides excellent retaining force. It is best suited for circuit connections that require a large current.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 5 A |
Voltage Rating |
PC board mounting | DIP (Through-hole) |
Qualitative features | Small and space saving |