All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> SUH connector
Series Description
This SUH connector is developed for crimping type SUR connector that has been designed for 0.8 mm pitch wire-to-board insulation displacement connector. This connector adopted the first crimping method in a minimum 0.8 mm pitch of the wire-to-board type connector. Housing lance method provides the good workability and a constriction contact method provides the excellent contact reliability.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.8mm |
Current Rating | 1 A |
Voltage Rating | 30V |
Connection variations (Compatibility | Compatible IDC connector available |
Lock | Friction lock |
Mating direction | Top entry, Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |
Standard | UL, CSA |