All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board Board-in type) >Product Series >> SZN connector
Series Description
This low-profile, board-in connector, with a mounting height of only 4.25 mm and a thickness of 2.4 mm, is soldered directly onto printed circuit boards. The solder tail of the contact is resilient for easy assembly. The housing lances facilitate insertion of contacts.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.5mm |
Current Rating | 0.7 A (AWG #26) |
Voltage Rating | 50V |
Standard | UL, CSA |
Wire drawer | Top |