All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> VAJ connector
Series Description
7.92 mm pitch crimp style, large current carrying capacity connector, that is best suited for various kinds of power supply circuits. Box-shaped contacts offer reliable connection.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 7.92mm |
Current Rating | 10 A (AWG #16) |
Voltage Rating | 250V |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA, TÜV |