All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> VT connector
Series Description
The VT connector is a 11.88 mm pitch disconnectable crimp style connector with current rating of 12 A. It has features such as the PC board locking device, misinsertion preventive construction and arm-lock mechanism. Its header is applicable to reinforced PC boards with eyelets.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 11.88mm |
Current Rating | 12 A (AWG #16) |
Voltage Rating | 250V |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA, TÜV |