All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> VU connector
Series Description
VU connector is small type 3.96 mm pitch PC board connector for large current and has the high reliability in a power supply circuit, considering the fully shrouded connector header structure against “vibrating connector” and “distored extraction”.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 3.96mm |
Current Rating | 5 A (AWG #18) |
Voltage Rating | 250V |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole) |
Qualitative features | Small and space saving |
Standard | UL |