All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> XNI connector
Series Description
This connector is 2.5 mm pitch wire-to-board connector that has a mechanism to prevent an incomplete mating by utilizing the inertial force when mating connector. In all circuits of connector, controlled key for preventing mismatching of mating is added, and two type connectors can be used in the same model.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.5mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 250V |
Lock | Inner lock (Secure lock), Center lock (Secure lock), Inertia lock |
Mating assist | Keying |
Mating direction | Top entry |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA, TÜV |