All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> ZE connector
Series Description
This is a 1.5 mm pitch wire-to-board connector with a solid locking feature for high-density board design. Ease of mating is facilitated with a low insertion force and a positive tactile clicking sensation, providing a highly reliable connection.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.5mm |
Current Rating | 2 A (AWG #24) |
Voltage Rating | 100V |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole), SMT |
Standard | UL, CSA |