All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> ZND connector (Wire-to-Board)
Series Description
This connector is a 1.5 mm pitch, dual-row SMT mountable connector with secure locking mechanism for high-density board designs and is compatible with the potting process.
Excellent mating feeling ensures reliable mating operation.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.5mm |
Current Rating | 2 A (AWG #24) |
Voltage Rating | 100V |
Array (Insertion part) | Dual-row |
Connection variations (Compatibility | Wire-to-wire type available |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Mating assist | Keying |
Mating direction | Top entry |
Others | Suitable for potting process |
PC board mounting | SMT |
Retainer | Retainer |
Standard | UL |