All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> ZPD connector
Series Description
This is a wire-to-board connector with 1.5 mm pitch, dual-row structure and secure lock mechanism for high-density board designs. Low insertion force and good insertion feeling ensure reliable mating operations.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.5mm |
Current Rating | 2 A (10 to 30 circuit,AWG #24) 1.5 A (32 to 40 circuits,AWG #24) |
Voltage Rating | 100V |
Array (Insertion part) | Dual-row |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry, Side entry |
PC board mounting | SMT |
Standard | UL, CSA |