All Products >> Product Category >> FFC/FPC Connectors >Product Series >> FLZ connector
Series Description
This is a 0.5 mm pitch, compact FFC/FPC connector with a mounting height of 2 mm. It features Zero Insertion Force (ZIF) connection, which is effective in improving wear resistance and insertion/withdrawal life. Both normal (upper contact type) and reverse (bottom contact type) connection types are available, contributing to greater flexibility in the design process.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.5mm |
Current Rating | 0.5 A |
Voltage Rating | 50V |
Applicable FPC/ FFC | FFC, FPC |
Contact surface side | Upper contact (Normal), Bottom contact (Reverse) |
FPC/ FFC thickness | 0.3 mm |
Lock | Slider lock |
Mating direction | Side entry type |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Standard | UL, CSA |
ZIF/Non-ZIF | ZIF |