All Products >> Product Category >> FFC/FPC Connectors >Product Series >> FLZX connector
Series Description
The connector for the 0.3 mm thickness FFC or FPC with a mounting height of 2.0 mm. This 0.5 mm pitch FFC or FPC connector adopts a ZIF structure, which provides superior performance in durability and offers effective protection from wearing. The use of the rotating type cover contributes to easy operation especially with big circuits connectors.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.5mm |
Current Rating | 0.5 A |
Voltage Rating | 50V |
Applicable FPC/ FFC | FFC, FPC |
Contact surface side | Bottom contact (Reverse) |
FPC/ FFC thickness | 0.3 mm |
Lock | Flip lock (front type) |
Mating direction | Side entry type |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Standard | UL, CSA |
ZIF/Non-ZIF | ZIF |