All Products >> Product Category >> FFC/FPC Connectors >Product Series >> FUN connector
Series Description
This board-in type connector provides direct soldering connection between the conductors of the 1.0 mm pitch FFC and the PC board.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating |
Voltage Rating |
Applicable FPC/ FFC | FFC |
Mating direction | Top entry type |
PC board mounting | DIP (Through-hole) |