All Products >> Product Category >> Insulation Displacement Connectors (Wire-to-Board Board-in type) >Product Series >> DB connector
Series Description
This is a 2.5 mm pitch insulation displacement connector that is soldered directly onto printed circuit boards, with a mounting height of 7.1 mm and with a width of 4.1 mm. The DB connectors can be used by themselves or in combination with NR or HR connectors.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.5mm |
Current Rating | 2 A (AWG #24) |
Voltage Rating | 250V |
Standard | UL, CSA |
Wire drawer | Top |