All Products >> Product Category >> Insulation Displacement Connectors (Wire-to-Board type) >Product Series >> CK connector
Series Description
This CK connector is a 2.0 mm pitch IDC connector solution that can be of use with small diameter wires, particularly with wires that have an insulation outer diameter in the 0.75 mm to 1.05 mm range. The smaller wire size capability allows for cross-use with our CZ connector at 1.5 mm pitch which then enables both the CK and CZ connectors to be used jointly in a double-ended wire harness configuration.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 2 A (AWG #26) |
Voltage Rating | 100V |
Connection variations (Compatibility | Compatible crimp connector available |
Lock | Friction lock |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole), SMT |
Qualitative features | Low profile |
Standard | UL, CSA |