All Products >> Product Category >> Insulation Displacement Connectors (Wire-to-Board type) >Product Series >> CSR connector (CS family)
Series Description
This is a 1.0mm pitch insulation displacement connector with the secure locking structure to prevent coming off the connector and incomplete mating. 1.8A in rated current was realized by using AWG#27.
The various wide usage can be provided, since multi-IDC-harnesses by automatic IDC machine, crimping type, and header for wire to wire connection are available.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 1.8 A (AWG #27) |
Voltage Rating | 50V |
Connection variations (Compatibility | Compatible crimp connector available |
Lock | Inner lock (Secure lock) |
Mating direction | Top entry |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA |