All Products >> Product Category >> Insulation Displacement Connectors (Wire-to-Board type) >Product Series >> KR connector
Series Description
*Folded beam double-leaf contact construction
*Twin U-slot ID section
*The same shrouded header can be used for the CR/KRD insulation displacement connectors or the PH crimp style connector.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 1 A (AWG #26) |
Voltage Rating | 100V |
Connection variations (Compatibility | Compatible crimp connector available |
Lock | Friction lock |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole), SMT |
Qualitative features | Low profile |
Standard | UL, CSA |