All Products >> Product Category >> Insulation Displacement Connectors (Wire-to-Board type) >Product Series >> NR connector
Series Description
The NR connector is our first insulation displacement connector designed for printed circuit boards and has a justified reputation for reliability. The receptacle accepts both discrete wires and ribbon cables.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.5mm |
Current Rating | 2 A (AWG #24) |
Voltage Rating | 250V |
Connection variations (Compatibility | Compatible crimp connector available |
Lock | Friction lock |
Mating direction | Top entry, Side entry |
Others | Radial taping |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA |
Wire drawer | Side |