All Products >> Product Category >> Ribbon Cable Connectors >Product Series >> RA connector (IDC type, Gold-plated)
Series Description
This connector for 1.27 mm ribbon cable connections, adopting a twin U-slot structure contact with a highly reliable design for the IDC part.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.54mm |
Current Rating | 1 A (AWG #28) |
Voltage Rating | 300V |
Connection variations (Compatibility | Compatible crimp connector available |
Lock | Outer lock (Secure lock) |
Mating assist | Lock lever to reduce insertion force |
Mating direction | Top entry type, Side entry type |
Others | Mating |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA, MIL |
Wire drawer | Side |
Wiring type | Insulation displacement connectors |