All Products >> Product Category >> Ribbon Cable Connectors >Product Series >> RC connector
Series Description
This is a board-in type insulation displacement connector (IDC) for 1.27 mm pitch flat ribbon cables.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.54mm |
Current Rating | 1 A |
Voltage Rating | 300V |
Others | Board-in |
PC board mounting | DIP (Through-hole) |
Qualitative features | Low profile, Small and space saving |
Standard | UL, CSA |
Wire drawer | Side |
Wiring type | Insulation displacement connectors |