All Products >> Product Category >> Insulation Displacement Connectors (Wire-to-Board type) >Product Series >> VR connector
Series Description
The VR series is a 3.96 mm pitch wire-to-board connector for 7 A rated power supply circuits. Furthermore, it can acccommodate AWG #18 wire, which is rare for an IDC connector.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 3.96mm |
Current Rating | 7 A (AWG #18) |
Voltage Rating | 250V |
Lock | Friction lock |
Mating direction | Top entry, Side entry |
Others | Daisy chain |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA |
Wire drawer | Side |