All Products >> Product Category >> Insulation Displacement Connectors (Wire-to-Board type) >Product Series >> XSR connector
Series Description
This is the worlds smallest 0.6 mm pitch ID connector for discrete wires. This Wire to Board miniaturized connector has a mounting height of 1.45 mm and depth of 3.0 mm.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.6mm |
Current Rating | 0.2 A |
Voltage Rating | 30V |
Lock | Friction lock |
Mating direction | Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving, Low profile |
Standard | UL, CSA |