All Products >> Product Category >> Interface Connection Connectors >Product Series >> CIF connnecor
Series Description
This connector is an interface connector with shielding where equipped the function to locking.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.27mm |
Current Rating | 0.5 A |
Voltage Rating | 30V |
Mating assist | Keying |
Mating direction | Side entry |
PC board mounting | SMT |
Transmission/Electromagnetic characteristics | Shield |